(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve AL Series

Part Number

Configured Part Number is shown.

Part Number
AL113M
AL120M
AL613M
AL620M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Connection

421,538 IDR

1 Piece(s) 12 Day(s) 116-1809131/228.073.0G screw x G screw

518,462 IDR

1 Piece(s) 12 Day(s) 116-1810203/430.577.0G screw x G screw

550,769 IDR

1 Piece(s) 12 Day(s) 116-1815131/236.073.0R screw x Adapter with nut (G screw)

680,000 IDR

1 Piece(s) 12 Day(s) 116-1816203/438.077.0R screw x Adapter with nut (G screw)

Loading...

  1. 1

Basic Information

Allowable Pressure 1.0MPa (-15 to 100℃)

Tech Support