(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Clamp QLSNS

Part Number

Configured Part Number is shown.

 
Part Number
QLSNS2805
QLSNS2812
QLSNS3007
QLSNS3014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping Force
(N)
Trusco Code Height
(mm)
Mounting Screw
(mm)

2,045,538 IDR

1 Piece(s) 1 Day(s) 50342-0094Max 133M5

2,139,538 IDR

1 Piece(s) 1 Day(s) 120342-0108Max 133M5

2,374,615 IDR

1 Piece(s) 1 Day(s) 70342-0116Max 157M6

2,445,077 IDR

1 Piece(s) 1 Day(s) 140342-0124Max 157M6

Loading...

  1. 1

Basic Information

Clamp Stroke(mm) 1.5

Tech Support