(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Clamp QLSND【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
QLSND2802
QLSND2805
QLSND3003
QLSND3006
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipClamping Force
(N)
Trusco Code Height
(mm)
Mounting Screw
(mm)

1,551,846 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) 20342-0027Max 140M5

1,669,385 IDR

1 Piece(s) 1 Day(s) 50342-0035Max 140M5

1,739,692 IDR

1 Piece(s) 1 Day(s) 30342-0043Max 158M6

1,857,231 IDR

1 Piece(s) 1 Day(s) 60342-0051Max 158M6

Loading...

  1. 1

Basic Information

Clamp Stroke(mm) 3

Tech Support