(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Gripper Tapped

Part Number

Configured Part Number is shown.

Part Number
HS9120C
HS9122C
HS9160C
HS9162C
HS9200C
HS9202C
HS9250C
HS9252C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Material Height
(mm)
Width
(mm)
Applicable Screw

760,000 IDR

1 Piece(s) Quote 354-6012Main body: Steel (SKH51)1012M4

829,539 IDR

1 Piece(s) Quote 354-6021Main body: Steel (SKH51)1212M4

873,231 IDR

1 Piece(s) Same day 354-6039Main body: Steel (SKH51)1016M4

895,231 IDR

1 Piece(s) Quote 114-6969Steel (SKH51)1216M4

1,047,847 IDR

1 Piece(s) Quote 354-6047Main body: Steel (SKH51)1020M5

1,091,539 IDR

1 Piece(s) Quote 354-6055Main body: Steel (SKH51)1220M5

1,419,077 IDR

1 Piece(s) 12 Day(s) 354-6063Main body: Steel (SKH51)1025M6

1,476,462 IDR

1 Piece(s) 12 Day(s) 354-6071Main body: Steel (SKH51)1225M6

Loading...

  1. 1

Tech Support