(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Gripper

Part Number

Configured Part Number is shown.

CT9122

Part Number
CT9122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

760,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 354-4443 Material Main body: Steel (SCM440), Tip: Carbide (HRC72) Height(mm) 12
Width(mm) 12 Screw Dimension M5 x 0.8

Please check the type/dimensions/specifications of the part CT9122 in the Square Gripper series.

Tech Support