(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Gripper Tapped

Part Number

Configured Part Number is shown.

Part Number
HS120C
HS160C
HS162C
HS200C
HS202C
HS250C
HS252C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Height
(mm)
Outer Diameter
(mm)
Applicable Screw

589,692 IDR

1 Piece(s) 1 Day(s) 354-59381012M4

781,847 IDR

1 Piece(s) 12 Day(s) 354-59541016M4

851,385 IDR

1 Piece(s) 12 Day(s) 354-59621216M4

873,231 IDR

1 Piece(s) 12 Day(s) 354-59711020M5

960,616 IDR

1 Piece(s) 12 Day(s) 354-59891220M5

1,047,847 IDR

1 Piece(s) 12 Day(s) 354-59971025M6

1,091,539 IDR

1 Piece(s) 12 Day(s) 354-60041225M6

Loading...

  1. 1

Basic Information

Material Main body: Steel (SKH51)

Tech Support