(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex-Head Screw Gripper

Part Number

Configured Part Number is shown.

Part Number
CT06100
CT08122
CT08125
CT10125
CT12175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Height
(mm)
Screw Dimension Opposite Side Dimension
(mm)
Screw Length
(mm)

480,462 IDR

1 Piece(s) 1 Day(s) 354-43205.0M6 x 1.001025

480,462 IDR

1 Piece(s) 1 Day(s) 354-43466.4M8 x 1.251312

524,000 IDR

1 Piece(s) 1 Day(s) 354-43546.4M8 x 1.251325

589,692 IDR

1 Piece(s) 1 Day(s) 354-43717.5M10 x 1.251725

829,538 IDR

1 Piece(s) 1 Day(s) 354-44198.7M12 x 1.751925

Loading...

  1. 1

Basic Information

Material Main body: Steel (SCM440), Tip: Carbide (HRC72)

Tech Support