(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KL Electric Controller

Part Number

Configured Part Number is shown.

KC610

 
Part Number
KC610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,506,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Driver for controllor Target controller Electromagnetic Proportional Control Valve Power Supply Voltage AC100, AC200, AC220( (50/60Hz)
Operating Temperature 0 to 55°C (without freezing) Applicable Load Proportional solenoid (DC24V) Output Current(mA) 0 to 850
Input Impedance(kΩ) 50 Working Ambient Humidity(%RH) 25 to 90 Dimensions (W x D x H)(mm) 50 x 125 x 145
Trusco Code 353-0680

Please check the type/dimensions/specifications of the part KC610 in the KL Electric Controller series.

Tech Support