(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Generator VU Pipe type Union Straight

Part Number

Configured Part Number is shown.

VUL0766A

 
Part Number
VUL0766A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

409,692 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.15::7 Operating Temp. Range(°C) 0::60 Rated Supply Pressure(MPa) 0.5
Compatible Tube Outer Diameter D(mm) 6 x 6 Nozzle Diameter(mm) 0.7 Trusco code 360-6295
Material ●Metal parts: Brass + electroless nickel plating●Resin parts: Polybutylene terephthalate (PBT) ●Element: Polyvinyl formal (PVF)

Please check the type/dimensions/specifications of the part VUL0766A in the Vacuum Generator VU Pipe type Union Straight series.

Tech Support