(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Generator Pipe type Union Straight Tube Exhaust

Part Number

Configured Part Number is shown.

 
Part Number
VUH0544J
VUH0566J
VUH0744J
VUH0766J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Tube Outer Diameter D
(mm)
Nozzle Diameter
(mm)
Trusco code

461,077 IDR

1 Piece(s) 1 Day(s) 4 x 40.5378-3561

461,077 IDR

1 Piece(s) 1 Day(s) 6 x 60.5378-3570

435,385 IDR

1 Piece(s) 1 Day(s) 4 x 40.7378-3588

435,385 IDR

1 Piece(s) 1 Day(s) 6 x 60.7378-3596

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.15::7 Operating Temp. Range(°C) 0::60 Exhaust method (EX) 6
Rated Supply Pressure(MPa) 0.5 Type High vacuum degree type Material ●Metal parts: Brass + electroless nickel plating●Resin parts: Polybutylene terephthalate (PBT) ●Element: Polyvinyl formal (PVF)

Tech Support