(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Controller Beta White Body

Part Number

Configured Part Number is shown.

 
Part Number
FB4RM5SCWO
FB10R02SCWO
FB10R03SCWO
FB10R04SCWO
FB12R03SCWO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Port Diameter Compatible Tube Outer Diameter D
(mm)
Trusco Code Material (Resin Part) Material (Metal Part) Material (Seal Rubber)

168,308 IDR

1 Piece(s) 12 Day(s) M5 x 0.84158-7412---

253,539 IDR

1 Piece(s) 12 Day(s) R1/410808-2699Flame Retardant Polybutylene Terephthalate (PBT)Brass + Nickel PlateNitrile Rubber (NBR)

262,462 IDR

1 Piece(s) 12 Day(s) R3/810808-2702Flame Retardant Polybutylene Terephthalate (PBT)Brass + Nickel PlateNitrile Rubber (NBR)

322,154 IDR

1 Piece(s) 12 Day(s) R1/210808-2705Flame Retardant Polybutylene Terephthalate (PBT)Brass + Nickel PlateNitrile Rubber (NBR)

293,231 IDR

1 Piece(s) 12 Day(s) R3/812808-2708Flame Retardant Polybutylene Terephthalate (PBT)Brass + Nickel PlateNitrile Rubber (NBR)

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) -5::60 Operating Pressure Range(MPa) 0.05::0.7 Type Meter-out type
Working Fluid Air

Tech Support