(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fuji Speed Controller β

Part Number

Configured Part Number is shown.

 
Part Number
B4M5SCO
B6M5SCO
B1004SCO
B1203SCO
B1204SCO
B401SCO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Port Diameter Compatible Tube Outer Diameter D
(mm)
Trusco Code Material (Main Body) Material (Resin Part) Material (Seal Rubber)

250,462 IDR

1 Piece(s) 12 Day(s) M5 x 0.84808-2496BrassPolyacetalNitrile Rubber (NBR)

250,462 IDR

1 Piece(s) 1 Day(s) M5 x 0.86360-1340---

355,847 IDR

1 Piece(s) 12 Day(s) R1/210808-2461BrassPolyacetalNitrile Rubber (NBR)

390,308 IDR

1 Piece(s) 12 Day(s) R3/812808-2469BrassPolyacetalNitrile Rubber (NBR)

390,308 IDR

1 Piece(s) 12 Day(s) R1/212808-2471BrassPolyacetalNitrile Rubber (NBR)

250,462 IDR

1 Piece(s) 12 Day(s) R1/84808-2494BrassPolyacetalNitrile Rubber (NBR)

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) -5::60 Operating Pressure Range(MPa) 0.05::0.7 Type Meter-out type
Working Fluid Air

Tech Support