(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Regulator

Part Number

Configured Part Number is shown.

Part Number
BN3LK01K158SP
BN3R01H18
BN3R01H110
BN3R01H115
BN3R01H120
BN3R01H125
BN3R0120
BN3R0125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Set Pressure
(MPa)
Operating Pressure
(MPa)
Connection Port Diameter Total Length
(mm)
Processing Air Volume
(m3/min)
Set Pressure
(MPa)
Trusco Code Applicable Fluids Ambient Temperature
(℃)

1,610,769 IDR

1 Piece(s) 12 Day(s) 0~1.50.3 to 0.9---0.20.3 to 0.9387-3170Comperessed Air0 to 60

2,301,538 IDR

1 Piece(s) 12 Day(s) 0~1.40.1 to 1.0-Rc1/41481.50.1 to 1.0484-0879Air5 to 60

2,301,538 IDR

1 Piece(s) 12 Day(s) 0~1.40.1 to 1.0-Rc3/81481.80.1 to 1.0484-0836Air5 to 60

2,532,308 IDR

1 Piece(s) 12 Day(s) 0~1.40.1 to 1.0-Rc1/21613.00.1 to 1.0484-0844Air5 to 60

3,107,692 IDR

1 Piece(s) 12 Day(s) 0~1.40.1 to 1.0-Rc3/41868.00.1 to 1.0484-0852Air5 to 60

3,107,692 IDR

1 Piece(s) 12 Day(s) 0~1.40.1 to 1.0-Rc118610.00.1 to 1.0484-0861Air5 to 60

2,714,308 IDR

1 Piece(s) 1 Day(s) -0.05 to 0.851Rc3/41868.00.05 to 0.85103-4448Air5 to 60

2,714,308 IDR

1 Piece(s) 12 Day(s) -0.05 to 0.851Rc118610.00.05 to 0.85103-4456Air5 to 60

Loading...

  1. 1

Tech Support