(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Regulator

Part Number

Configured Part Number is shown.

Part Number
BN3RT110062K
BN3RT110064K
BN3RT120082K
BN3RT120084K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSet Pressure
(MPa)
Connection Port Diameter Total Length
(mm)
Processing Air Volume
(m3/min)
Set Pressure
(MPa)
Trusco Code

2,082,000 IDR

1 Piece(s) 1 Day(s) 0.005 to 0.2Rc1/8910.20.005 to 0.2395-4340

2,082,000 IDR

1 Piece(s) 1 Day(s) 0.010 to 0.4Rc1/8910.250.010 to 0.4395-4358

3,644,000 IDR

1 Piece(s) 12 Day(s) 0.005 to 0.2Rc1/41280.500.005 to 0.2115-1351

3,644,000 IDR

1 Piece(s) 12 Day(s) 0.010 to 0.4Rc1/41280.700.010 to 0.4115-1352

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0::0.9 Applicable Fluids Air Ambient Temperature(℃) 5 to 60

Tech Support