(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3 in 1 Multi Dry Filter

Part Number

Configured Part Number is shown.

T103A1000

Part Number
T103A1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,085,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Filtration Level 0.01μm Type Filter Operating Pressure(MPa) 0.3::0.97
Depth(mm) 101 Height(mm) 262 Width(mm) 85
Applicable Fluids Air, nitrogen Fluid temperature(℃) 5 to 60 Connection Port Diameter Rc1/4
Trusco Code(μm) 837-0424 Processing Air Volume(m3/min) 0.3 Note With pressure gauge (not included on T-103A-1000)

Please check the type/dimensions/specifications of the part T103A1000 in the 3 in 1 Multi Dry Filter series.

Tech Support