(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pilot type 4-port Valve, BN-764S Series

Part Number

Configured Part Number is shown.

Part Number
BN764S8E100
BN764S8E200
BN764S10E100
BN764S10E200
BN764S15E100
BN764S15E200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPipe Connection Dia. (Exhaust valve) Power
(V)
Trusco Code

6,820,308 IDR

1 Piece(s) 12 Day(s) Rc1/4AC100104-5342

6,820,308 IDR

1 Piece(s) 1 Day(s) Rc1/4AC200104-5351

7,355,385 IDR

1 Piece(s) 12 Day(s) Rc3/8AC100104-5369

7,355,385 IDR

1 Piece(s) 12 Day(s) Rc3/8AC200104-5377

7,952,154 IDR

1 Piece(s) Quote Rc1/2AC100104-5385

7,952,154 IDR

1 Piece(s) 12 Day(s) Rc1/2AC200104-5393

Loading...

  1. 1

Basic Information

Operating Pressure(MPa) 0.2 to 0.7 Fluid Temperature (without Freezing)(℃) -10 to 40 Applicable Fluids Air

Tech Support