(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Polyurethane Tube

Part Number

Configured Part Number is shown.

UC0640100CB

 
Part Number
UC0640100CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,293,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Outer Dia. D(Ø) 6 Inner Dia. d(Ø) 4 Material Urethane
Color Clear Blue Material, Urethane Thermoplastic Polyurethane Min. Bend Radius(mm) 13
Operating Temperature Range (when using air)(°C) -15::90 Operating Pressure Range (when using air)(MPa) ::0.6 Tube overall length(m) 100
Working Vacuum Pressure(kPa) -100 Trusco Code 406-6111

Please check the type/dimensions/specifications of the part UC0640100CB in the Soft Polyurethane Tube series.

Tech Support