(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Unequal Plug-in Y

Part Number

Configured Part Number is shown.

PWJ1612

 
Part Number
PWJ1612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

326,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Applicable Tube O.D.1(φ) 12 / 12 x 12
Applicable Tube Outer Diameter 2(φ) 16 Trusco Code 809-5248

Please check the type/dimensions/specifications of the part PWJ1612 in the Tube Fitting Unequal Plug-in Y series.

Tech Support