(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Unequal Plug-in Straight (PGJ64)

Part Number

Configured Part Number is shown.

PGJ64

 
Part Number
PGJ64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Diameter 2
(φ)
Trusco Code

56,154 IDR

1 Piece(s) 12 Day(s) 4290-9227

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR

Please check the type/dimensions/specifications of the part PGJ64 in the Tube Fitting Unequal Plug-in Straight series.

Products like this...

Part Number
PGJ84
PGJ86
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Diameter 2
(φ)
Trusco Code

58,462 IDR

1 Piece(s) 12 Day(s) 4290-9235

58,462 IDR

1 Piece(s) 12 Day(s) 6290-9243

Tech Support