(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Run Tee (PD601)

Part Number

Configured Part Number is shown.

PD601

 
Part Number
PD601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Trusco Code

88,616 IDR

1 Piece(s) 12 Day(s) 61/8809-5139

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Connection Screw Type 1 R

Please check the type/dimensions/specifications of the part PD601 in the Tube Fitting Run Tee series.

Products like this...

Part Number
PD1604
PD801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Trusco Code

334,616 IDR

1 Piece(s) 12 Day(s) 161/2809-5134

99,231 IDR

1 Piece(s) 12 Day(s) 81/8809-5144

Tech Support