(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting PP Elbow Thread material(SUS304) (Part Numbers)

Part Number

Configured Part Number is shown.

PPL601SUS

 
Part Number
PPL601SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

242,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material SUS304 Seal Material EPDM Applicable Tube O.D.1(φ) 6
Connection Screw Type 1 R Nominal of Thread 1 1/8 Trusco Code 378-2344

Please check the type/dimensions/specifications of the part PPL601SUS in the Tube Fitting PP Elbow Thread material(SUS304) series.

Tech Support