(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Mini-type Unequal Plug-in Straight

Part Number

Configured Part Number is shown.

PGJ46M

 
Part Number
PGJ46M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

58,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Applicable Tube Outer Diameter 2(φ) 4
Trusco Code 809-5387

Please check the type/dimensions/specifications of the part PGJ46M in the Tube Fitting Mini-type Unequal Plug-in Straight series.

Tech Support