(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Mini-type Long Elbow

Part Number

Configured Part Number is shown.

 
Part Number
PLL3M3M
PLL4M3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Trusco Code

124,462 IDR

1 Piece(s) 12 Day(s) 3809-5425

128,154 IDR

1 Piece(s) 12 Day(s) 4809-5428

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material Standard (NBR) Connection Screw Type 1 M
Nominal of Thread 1 M3 x 0.5

Tech Support