(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Mini-Type 45-degree Elbow (Part Numbers)

Part Number

Configured Part Number is shown.

PLH602M

 
Part Number
PLH602M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

62,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material Standard (NBR) Applicable Tube O.D.1(φ) 6
Connection Screw Type 1 R Nominal of Thread 1 1/4 Trusco Code 809-5570

Please check the type/dimensions/specifications of the part PLH602M in the Tube Fitting Mini-Type 45-degree Elbow series.

Tech Support