(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Link-up Banjo

Part Number

Configured Part Number is shown.

PHF1204

 
Part Number
PHF1204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

209,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR Connection Screw Type 1 R
Nominal of Thread 1 1/2 Connection Screw Type 2 Rc Nominal of Thread 2 1/2
Trusco Code 809-5188

Please check the type/dimensions/specifications of the part PHF1204 in the Tube Fitting Link-up Banjo series.

Tech Support