(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Inner Hex. Straight

Part Number

Configured Part Number is shown.

 
Part Number
POC4M5
POC6M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Trusco Code

46,615 IDR

1 Piece(s) 1 Day(s) 4290-8620

48,615 IDR

1 Piece(s) 1 Day(s) 6290-8646

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material Standard (NBR) Connection Screw Type 1 M
Nominal of Thread 1 M5 x 0.8

Tech Support