(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Hex.Holed Straight (Part Numbers)

Part Number

Configured Part Number is shown.

POC1202

 
Part Number
POC1202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

81,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material Standard (NBR) Applicable Tube O.D.1(φ) 12
Connection Screw Type 1 R Nominal of Thread 1 1/4 Trusco Code 809-5670

Please check the type/dimensions/specifications of the part POC1202 in the Tube Fitting Hex.Holed Straight series.

Tech Support