(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Brass Straight (Part Numbers)

Part Number

Configured Part Number is shown.

KC401

 
Part Number
KC401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

64,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material HNBR Applicable Tube O.D.1(φ) 4
Connection Screw Type 1 R Nominal of Thread 1 1/8 Trusco Code 442-6495

Please check the type/dimensions/specifications of the part KC401 in the Tube Fitting Brass Straight series.

Tech Support