(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Fitting Mini-type Extension Screw Adapter

Part Number

Configured Part Number is shown.

PFM5M3M

 
Part Number
PFM5M3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,846 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Electroless Nickel Plating Screw Types M
Nominal of Thread M5 Types of Screw Small-Diameter Side M Nominal of Thread Small-Diameter Side M3
Trusco code 809-5381 Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part PFM5M3M in the Tube Fitting Mini-type Extension Screw Adapter series.

Tech Support