(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Run Tee(Metal Body) (401RT)

Part Number

Configured Part Number is shown.

401RT

 
Part Number
401RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

110,770 IDR

1 Piece(s) 12 Day(s) 4R1/810808-3392

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR (Nitrile Rubber)

Please check the type/dimensions/specifications of the part 401RT in the Male Run Tee(Metal Body) series.

Products like this...

Part Number
1004RT
1202RT
1203RT
402RT
4M5RT
801RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

159,693 IDR

1 Piece(s) 12 Day(s) 10R1/221808-3194

159,693 IDR

1 Piece(s) 12 Day(s) 12R1/419808-3219

159,693 IDR

1 Piece(s) 12 Day(s) 12R3/819808-3203

113,693 IDR

1 Piece(s) 12 Day(s) 4R1/414808-3407

110,770 IDR

1 Piece(s) 12 Day(s) 4M5 x 0.810808-3545

137,539 IDR

1 Piece(s) 12 Day(s) 8R1/814808-3840

Tech Support