(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Branch Tee(Metal Body)

Part Number

Configured Part Number is shown.

 
Part Number
4M5MT
1001MT
1002MT
1003MT
1004MT
1202MT
1203MT
1204MT
401MT
402MT
801MT
803MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

110,770 IDR

1 Piece(s) 12 Day(s) 4M5 x 0.810808-3543

155,231 IDR

1 Piece(s) 12 Day(s) 10R1/817808-3161

155,231 IDR

1 Piece(s) 12 Day(s) 10R1/417808-3168

155,231 IDR

1 Piece(s) 12 Day(s) 10R3/817808-3182

159,693 IDR

1 Piece(s) 12 Day(s) 10R1/221808-3193

159,693 IDR

1 Piece(s) 12 Day(s) 12R1/419808-3218

159,693 IDR

1 Piece(s) 12 Day(s) 12R3/819808-3202

169,539 IDR

1 Piece(s) 12 Day(s) 12R1/221808-3224

110,770 IDR

1 Piece(s) 12 Day(s) 4R1/810808-3390

113,693 IDR

1 Piece(s) 12 Day(s) 4R1/414808-3405

137,539 IDR

1 Piece(s) 12 Day(s) 8R1/814808-3839

142,154 IDR

1 Piece(s) 12 Day(s) 8R3/817808-3871

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR (Nitrile Rubber)

Tech Support