(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Female Bulk Head(Metal Body) (401FB)

Part Number

Configured Part Number is shown.

401FB

 
Part Number
401FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

72,770 IDR

1 Piece(s) 12 Day(s) 4Rc1/814808-3387

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR (Nitrile Rubber)

Please check the type/dimensions/specifications of the part 401FB in the Female Bulk Head(Metal Body) series.

Products like this...

Part Number
1003FB
1203FB
802FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

122,924 IDR

1 Piece(s) 12 Day(s) 10Rc3/824808-3180

141,231 IDR

1 Piece(s) 12 Day(s) 12Rc3/824808-3200

93,077 IDR

1 Piece(s) 12 Day(s) 8Rc1/419808-3856

Tech Support