(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Elbow Connector(Metal Body) (Part Numbers)

Part Number

Configured Part Number is shown.

CKL1004

 
Part Number
CKL1004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

153,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Body Material Brass Seal Material NBR (Nitrile Rubber) Applicable Tube O.D.1(φ) 10
Thread Size T R1/2 Ordering Code 327-0220

Please check the type/dimensions/specifications of the part CKL1004 in the Elbow Connector(Metal Body) series.

Tech Support