(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bulkhead Union

Part Number

Configured Part Number is shown.

 
Part Number
FS1000BU
FS1200BU
FS400BU
FS600BU
FS800BU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Hex Across-Flats
(mm)
Ordering Code

550,616 IDR

1 Piece(s) 12 Day(s) 10M20 x 124808-2319

863,077 IDR

1 Piece(s) 12 Day(s) 12M22 x 124808-2328

503,693 IDR

1 Piece(s) 12 Day(s) 4M12 x 114808-2341

530,308 IDR

1 Piece(s) 12 Day(s) 6M14 x 117808-2350

511,231 IDR

1 Piece(s) 12 Day(s) 8M16 x 119808-2353

Loading...

  1. 1

Basic Information

Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)

Tech Support