(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wecock VW

Part Number

Configured Part Number is shown.

Part Number
VW7008
VW7010
VW7015
VW7020
VW7025
VW7032
VW7040
VW7050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Primary Side (Supply Side) Applicable pipe Outer Diameter D
(Ø)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Height H
(mm)
Ordering Code

475,693 IDR

1 Piece(s) 12 Day(s) 1/4B(8A)Rc1/41/4B(8A)35102-7384

502,462 IDR

1 Piece(s) 12 Day(s) 3/8B(10A)Rc3/83/8B(10A)37102-7385

610,308 IDR

1 Piece(s) 12 Day(s) 1/2B(15A)Rc1/21/2B(15A)43.5102-7386

807,538 IDR

1 Piece(s) 1 Day(s) 3/4B(20A)Rc3/43/4B(20A)47102-7387

1,058,308 IDR

1 Piece(s) 12 Day(s) 1B(25A)Rc11B50102-7388

1,542,924 IDR

1 Piece(s) 12 Day(s) 1 1/4B(32A)Rc1 1/41 1/4B57102-7389

1,773,846 IDR

1 Piece(s) 12 Day(s) 1 1/2B(40A)Rc1 1/21 1/2B69102-7390

2,691,077 IDR

1 Piece(s) 12 Day(s) 2B(50A)Rc22B74.5102-7391

Loading...

  1. 1

Basic Information

Material SCS13 Primary Side (Supply Side) Connection Type A Rc Connection Type D in the Secondary Side(Controlled Side) Rc(PT)
Operating Temperature Range(°C) -10::150 Operating Pressure Range(MPa) ::5.49

Tech Support