(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aceball RV, BW

Part Number

Configured Part Number is shown.

Part Number
BW7911
BW7922
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Primary Side (Supply Side) Applicable pipe Outer Diameter D
(Ø)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Ordering Code

575,693 IDR

1 Piece(s) 12 Day(s) 1/8B(6A)Rc1/81/8B(6A)102-7400

575,693 IDR

1 Piece(s) 12 Day(s) 1/4B(8A)Rc1/41/4B(8A)102-7401

Loading...

  1. 1

Basic Information

Material Brass (C3604, C3771)+Chrome Plated Primary Side (Supply Side) Connection Type A Rc Connection Type D in the Secondary Side(Controlled Side) Rc(PT)
Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98 Height H(mm) 29

Tech Support