(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aceball Both Outer Taper Screw Type BS

Part Number

Configured Part Number is shown.

BS9044

Part Number
BS9044
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

501,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Brass (C3604, C3771)+Chrome Plated Primary Side (Supply Side) Connection Type A R(PT) Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/2B(15A)
Primary Side (Supply Side) Applicable pipe Outer Diameter D(Ø) R1/2 Connection Type D in the Secondary Side(Controlled Side) R(PT) Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) 1/2B(15A)
Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98 Height H(mm) 31
Ordering Code 796-3408

Please check the type/dimensions/specifications of the part BS9044 in the Aceball Both Outer Taper Screw Type BS series.

Tech Support