(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floor Air Duster Gun

Part Number

Configured Part Number is shown.

WT66SFD

Part Number
WT66SFD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,504,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Length(mm) 1366 Nozzle Length(mm) 1200
Nozzle Mounting Port G1/8 Air Mounting Port G1/4 Trusco Code 115-1555

Please check the type/dimensions/specifications of the part WT66SFD in the Floor Air Duster Gun series.

Tech Support