(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engine Cleaner

Part Number

Configured Part Number is shown.

Part Number
E83
E83P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code

1,461,693 IDR

1 Piece(s) 12 Day(s) 855-2099

1,461,693 IDR

1 Piece(s) 12 Day(s) 855-2100

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Length(mm) 375 Nozzle Mounting Port None
Air Mounting Port G1/4 Material Stainless Steel Nozzle Opening Diameter(mm) 6

Tech Support