(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Duster Gun (plug type), Protect Type

Part Number

Configured Part Number is shown.

E80MGP

Part Number
E80MGP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

735,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Length(mm) 115 Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Nozzle Opening Diameter(mm) 2 Trusco Code 855-2116
Feature With trigger fall prevention pin

Please check the type/dimensions/specifications of the part E80MGP in the Air Duster Gun (plug type), Protect Type series.

Tech Support