(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Duster Gun WT66, Protector Nozzle Type

Part Number

Configured Part Number is shown.

Part Number
WT663GP
WT665GP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco Code

1,346,308 IDR

1 Piece(s) 12 Day(s) 505855-2095

1,762,000 IDR

1 Piece(s) 12 Day(s) 705855-2096

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Nozzle Mounting Port G1/8 Air Mounting Port G1/4
Material POM Nozzle Opening Diameter(mm) 2

Tech Support