(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brush Air Duster Gun E80

Part Number

Configured Part Number is shown.

E80BR5P

Part Number
E80BR5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,079,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Length(mm) 190 Nozzle Mounting Port G1/8
Air Mounting Port G1/4 Nozzle Opening Diameter(mm) Special Trusco Code 829-2444

Please check the type/dimensions/specifications of the part E80BR5P in the Brush Air Duster Gun E80 series.

Tech Support