(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Duster Gun

Part Number

Configured Part Number is shown.

Part Number
AG45F100
AG45F150
AG45F300
AG45LP
AG50
AG50L
AG50LP
AG50P
GT45L
GT50
GT50L
GT500LS
GT500S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Operating Pressure
(MPa)
Material Surface Treatment Total Length
(mm)
Nozzle Length
(mm)
Nozzle Opening Diameter
(mm)
Air Mounting Outlet Max Working Dimension
(mm)
Coil Hose (I.D. x O.D)
(mm)
Hanging Length
(mm)
Trusco Code

342,769 IDR

1 Piece(s) 1 Day(s) ----1202.3----398-1070

371,385 IDR

1 Piece(s) 1 Day(s) ----1702.3----398-1088

428,769 IDR

1 Piece(s) 1 Day(s) ----3202.3----398-1100

458,615 IDR

1 Piece(s) 1 Day(s) 0.7-Chrome plated finishing116222Plug for Coupling---363-4574

417,077 IDR

1 Piece(s) 1 Day(s) 0.7-Chrome plated finishing121282G1/4---398-1118

514,924 IDR

1 Piece(s) 12 Day(s) 0.7-Chrome plated finishing122282G1/4---398-1126

540,616 IDR

1 Piece(s) 12 Day(s) 0.7-Chrome plated finishing122282Plug for Coupling---398-1134

460,616 IDR

1 Piece(s) 12 Day(s) 0.7-Chrome plated finishing121282Plug for Coupling---398-1142

516,308 IDR

1 Piece(s) 1 Day(s) 0.7Aluminum Die Casting (ADC12)Chrome plated finishing110222G1/4---363-4591

489,385 IDR

1 Piece(s) 12 Day(s) 0.7Aluminum Die Casting (ADC12)Chrome plated finishing116282G1/4---398-1169

575,385 IDR

1 Piece(s) 12 Day(s) 0.7Aluminum Die Casting (ADC12)Chrome plated finishing116282G1/4---398-1177

1,438,462 IDR

1 Piece(s) 1 Day(s) 0.7Aluminum Die Casting (ADC12)Chrome plated finishing-282-24005 x 81070363-4612

1,358,462 IDR

1 Piece(s) 1 Day(s) 0.7Aluminum Die Casting (ADC12)Chrome plated finishing-282-24005 x 81070363-4604

Loading...

  1. 1

Basic Information

Nozzle Mounting Port G1/8

Tech Support