(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Duster Joplastar R, EJF (TD30HEJF)

Part Number

Configured Part Number is shown.

TD30HEJF

Part Number
TD30HEJF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Note

868,154 IDR

1 Piece(s) 12 Day(s) 114-4231Floor Piping

Loading...

  1. 1

Basic Information

Full Length(mm) 200 Normal Working Pressure(MPa) 0.7 Nozzle Length(mm) 70
Nozzle Mounting Port M14 x 1.0 Air Mounting Outlet G1/4 Nozzle Opening Diameter(mm) φ1 x 16 hole

Please check the type/dimensions/specifications of the part TD30HEJF in the Air Duster Joplastar R, EJF series.

Products like this...

Part Number
TD100HEJF
TU100HEJF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Note

874,924 IDR

1 Piece(s) 12 Day(s) 114-4229Floor Piping

912,770 IDR

1 Piece(s) 12 Day(s) 114-4230Ceiling Plumbing

Tech Support