(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blow Gun Set LS

Part Number

Configured Part Number is shown.

 
Part Number
LS80650
LS80850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax Working Dimension
(m)
Trusco Code

1,539,231 IDR

1 Piece(s) 1 Day(s) 3.65376-1622

1,744,154 IDR

1 Piece(s) 12 Day(s) 4.75376-1631

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 0.6 Nozzle Length(mm) 90 Coil Hose (I.D. x O.D.)(mm) 5 x 8
Nozzle Opening Diameter(mm) 3.6

Tech Support