(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coil Hose

Part Number

Configured Part Number is shown.

CH300

Part Number
CH300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

649,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Material Main Body: Polyurethane (PU), Coupling: Brass Rod (C3604) Chrome Plating Total Length(mm) 540 Coil Hose (I.D. x O.D)(mm) 5 x 8
Color(mm) Orange Operating Range(m) 2.4 Coil Diameter(mm) 38
Coil Length(mm) 240 Trusco Code 433-9606

Please check the type/dimensions/specifications of the part CH300 in the Coil Hose series.

Tech Support