(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Ball Valve 1 Piece type (NSBVF1002)

Part Number

Configured Part Number is shown.

NSBVF1002

 
Part Number
NSBVF1002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Height H
(mm)
Trusco code

639,693 IDR

1 Piece(s) 12 Day(s) 1/4B1/4B39.3114-4894

Loading...

  1. 1

Basic Information

Material Stainless Steel Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R)

Please check the type/dimensions/specifications of the part NSBVF1002 in the Stainless Ball Valve 1 Piece type series.

Products like this...

Part Number
NSBVF1003
NSBVF1004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Height H
(mm)
Trusco code

704,308 IDR

1 Piece(s) 12 Day(s) 3/8B3/8B47.3114-4895

843,077 IDR

1 Piece(s) 12 Day(s) 1/2B1/2B55.3114-4896

Tech Support