(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Nut type Socket (TN8WR)

Part Number

Configured Part Number is shown.

TN8WR

Part Number
TN8WR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)
Trusco code

177,385 IDR

1 Piece(s) 12 Day(s) 8 x 12375-3921

Loading...

  1. 1

Basic Information

Joint Type Nut Type Male/Female Socket Operating Temperature Range(°C) 0::50
Normal Operating Pressure(MPa) ::1

Please check the type/dimensions/specifications of the part TN8WR in the Plastic Nut type Socket series.

Products like this...

Part Number
TN5WR
TN9WR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)
Trusco code

168,924 IDR

1 Piece(s) 12 Day(s) 5 x 8375-3913

190,000 IDR

1 Piece(s) 12 Day(s) 9 x 15375-3930

Tech Support