(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JOPLA PP SERIES Plug

Part Number

Configured Part Number is shown.

Part Number
JS02P
JS03P
JS04P
JT02P
JT03P
JT04P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Type Normal Operating Pressure
(MPa)
Mounted hose size of the mating side
(Inner Diameter φmm)
Mating Female Thread Size Trusco code

28,616 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)3/8836-9109

29,231 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)3/8836-9110

29,231 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)1/2836-9111

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~0.77-836-9106

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~110-836-9107

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~113-836-9108

Loading...

  1. 1

Basic Information

Male/Female Plug Operating Temperature Range(°C) 0::50

Tech Support