(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JOPLA PE SERIES Plug

Part Number

Configured Part Number is shown.

Part Number
JS02E
JS03E
JS04E
JT02E
JT03E
JT04E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJoint Type Normal Operating Pressure
(MPa)
Mounted hose size of the mating side
(Inner Diameter φmm)
Mating Female Thread Size Trusco code

29,231 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)1/4836-9121

29,231 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)3/8836-9122

29,231 IDR

1 Piece(s) 12 Day(s) Male Threads Type~0.7-Rc(PT)1/2836-9123

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~0.77-836-9118

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~0.710-836-9119

29,231 IDR

1 Piece(s) 12 Day(s) Hose Barb Type~113-836-9120

Loading...

  1. 1

Basic Information

Male/Female Plug Operating Temperature Range(°C) 0::50

Tech Support